chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EH6.5K-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EH6.5K-AN6X-V1131
Order ID no. 4610120
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
PLN 488.69
home
Turck-Shop
Others
BI2-EH6.5K-AN6X-V1131
Item Total
PLN 488.69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support