chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-EG08FE-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-EG08FE-AP6X
Order ID no. 4614704
home
Home
Loading...
Technical Data
Downloads
Special features
All-metal sensor, Pressure resistant
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
PLN 609.35
home
Turck-Shop
Others
BI3-EG08FE-AP6X
Item Total
PLN 15,233.75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support