chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6-EG08FE-AP6X-H1341 | TURCK - Your Global Automation Partner
Initially installed for Tusa only,
NI6-EG08FE-AP6X-H1341
Order ID no. 4614705
home
Home
Loading...
Technical Data
Downloads
Special features
All-metal sensor, Pressure resistant
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
6
Switching element function
NO contact
Switching frequency (kHz)
0.7
In Stock
Price Group
E1
List Price
PLN 609.35
home
Turck-Shop
Others
NI6-EG08FE-AP6X-H1341
Item Total
PLN 609.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support