chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI7-EM18WD-AP6X/S929 12M
Order ID no. 4632003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-60
Cable length (m)
12
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
7
Special features
Pressure resistant, Wash down
Switching element function
NO contact
Switching frequency (kHz)
1
home
Turck-Shop
Others
NI7-EM18WD-AP6X/S929 12M
In Stock
Price Group
E1
List Price
PLN 1,416.10
Item Total
PLN 1,416.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support