chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-EG12SK-AP6X/S330 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-EG12SK-AP6X/S330
Order ID no. 4636022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
2
home
Turck-Shop
Others
BI3-EG12SK-AP6X/S330
In Stock
Price Group
E1
List Price
PLN 629.55
Item Total
PLN 629.55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support