chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
RKC4.4T-21-WSC4.4T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.4T-21-WSC4.4T/TEL
Order ID no. 6633789
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
21
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
177,20 zł
home
Turck-Shop
Others
RKC4.4T-21-WSC4.4T/TEL
Item Total
177,20 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support