chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.4T-23.5-WSC4.4T/TEL
Order ID no. 6633794
In Stock
home
Turck-Shop
Others
RKC4.4T-23.5-WSC4.4T/TEL
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
23.5
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
Price Group
H1
List Price
189,82 zł
Item Total
189,82 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support