chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRK4.5-2RSC4.851T-0.15/0.15/TXL4000 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
VBRK4.5-2RSC4.851T-0.15/0.15/TXL4000
Order ID no. 6633877
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
0.15
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of pins
5
Number of Pins
3
Number of Ports
2
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
K1
List Price
139,84 zł
Item Total
139,84 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VBRK4.5-2RSC4.851T-0.15/0.15/TXL4000
Contact Support