chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
PKG4Z-4/TEL
Order ID no. 6634211
In Stock
Price Group
H1
List Price
57,55 zł
Item Total
57,55 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKG4Z-4/TEL
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
4
Cable quality
PVC
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Contact Support