chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKS4T-7-PSGS3M/TXG
Order ID no. 6634222
In Stock
Price Group
H1
List Price
282,21 zł
Item Total
282,21 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKS4T-7-PSGS3M/TXG
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
5
Cable length (m)
7
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
3
Number of Pins
3
Plug body
Plastic
Special features
Shielded
Voltage (V)
60
Contact Support