chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
PSG3M-5/TEO
Order ID no. 6634229
In Stock
Price Group
H1
List Price
82,80 zł
Item Total
82,80 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PSG3M-5/TEO
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
4.3
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Contact Support