chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKS8.800T-8/TXL
Order ID no. 6634354
In Stock
home
Turck-Shop
Others
RKS8.800T-8/TXL
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.3
Cable length (m)
8
Cable quality
PUR
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
30
Price Group
H1
List Price
194,87 zł
Item Total
194,87 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support