chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RKSV4.4T-20/TFW
Order ID no. 6634420
In Stock
Price Group
K1
List Price
330,68 zł
Item Total
330,68 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F&B)
Cable color
White
Cable diameter (mm)
4.7
Cable length (m)
20
Cable quality
PP-EPDM
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
RKSV4.4T-20/TFW