chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC5T-10/TXL1075
Order ID no. 6634468
In Stock
Price Group
H1
List Price
205,47 zł
Item Total
205,47 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.75
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4+PE
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
60
home
Turck-Shop
Others
RKC5T-10/TXL1075