chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKC4.221T-5-RSC4.221T/TEB
Order ID no. 6634475
In Stock
Price Group
H1
List Price
108,04 zł
Item Total
108,04 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Blue
Cable diameter (mm)
4.4
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
2
Number of Pins
2
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Others
WKC4.221T-5-RSC4.221T/TEB