chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RSC4.5T-0.6/TEL
Order ID no. 6634503
In Stock
Price Group
H1
List Price
61,59 zł
Item Total
61,59 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
0.6
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Others
RSC4.5T-0.6/TEL