chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RKC4.221T-120/TEB
Order ID no. 6634506
In Stock
Price Group
H1
List Price
1240,42 zł
Item Total
1240,42 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKC4.221T-120/TEB
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Blue
Cable diameter (mm)
4.4
Cable length (m)
120
Cable quality
PVC
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
2
Plug body
Plastic
Voltage (V)
250
Contact Support