chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKS4.4T-P7X2-2/TEL
Order ID no. 6634509
In Stock
Price Group
H1
List Price
122,68 zł
Item Total
122,68 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.3
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
home
Turck-Shop
Others
WKS4.4T-P7X2-2/TEL