chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.4T-18-RSC4.4T/TXL
Order ID no. 6634518
In Stock
Price Group
H1
List Price
189,82 zł
Item Total
189,82 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
18
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
home
Turck-Shop
Others
RKC4.4T-18-RSC4.4T/TXL