chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKC4.5T-15/TEY2501
Order ID no. 6634523
In Stock
Price Group
K1
List Price
402,87 zł
Item Total
402,87 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
6.9
Cable length (m)
15
Cable quality
PVC
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Others
WKC4.5T-15/TEY2501