chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDN-16M8L-8DI-P-8DI-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet 16 Digital PNP Inputs
BLCDN-16M8L-8DI-P-8DI-P
Order ID no. 6811033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M8
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
8/8
Protection class
IP67
Signal type
Digital input
In Stock
Price Group
D1
List Price
3932,78 zł
Item Total
3932,78 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCDN-16M8L-8DI-P-8DI-P
Contact Support