chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL20-1AI-I(0/4...20MA) | TURCK - Your Global Automation Partner
BL20 Electronic Module 1 Analog Input for Current
BL20-1AI-I(0/4...20MA)
Order ID no. 6827018
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
Cage clamp terminal, Screw terminal
Device type
I/O Module
Dimensions
74,1 mm x 12,6 mm x 55,4 mm
Input type
0/4...20 mA
Number of channels
1
Operating voltage
DC
Protection class
IP20
Signal type
Analog input
In Stock
Price Group
F1
List Price
929,43 zł
home
Turck-Shop
Others
BL20-1AI-I(0/4...20MA)
Item Total
929,43 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support