chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSD4-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
FSD4-0.5
Order ID no. 6935172
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.5
Conductor length (m)
0.5
Connector A
Male, M12 x 1, Straight
Current (A)
4
Device type
Receptacle
Screw-in thread
PG9
Voltage (V)
250
In Stock
Price Group
K1
List Price
59,07 zł
home
Turck-Shop
Others
FSD4-0.5
Item Total
59,07 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support