chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW865-868-Q15L230-M-B110 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q15L230-M-B110
Order ID no. 7030256
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Memory size (Byte)
110
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
PC
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
In Stock
Price Group
F1
List Price
66,64 zł
home
Turck-Shop
Others
TW865-868-Q15L230-M-B110
Item Total
66,64 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support