chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-L45-42-F-B320 | TURCK - Your Global Automation Partner
HF Tag Smart Label
TW-L45-42-F-B320
Order ID no. 7030442
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Freely usable memory (Byte)
224
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
320
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
home
Turck-Shop
Others
TW-L45-42-F-B320
In Stock
Price Group
F1
List Price
18,88 zł
Item Total
18,88 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support