chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
UHF Tag
TW865-868-L84-21-F-B70
Order ID no. 7030639
In Stock
Price Group
F1
List Price
13,98 zł
Item Total
13,98 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
TW865-868-L84-21-F-B70
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Dimensions
84 mm x 21 mm x 2,4 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
18
Memory size (Byte)
70
Memory type
EEPROM
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-6C
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID