chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MT16-2G.1 | TURCK - Your Global Automation Partner
excom I/O System
MT16-2G.1
Order ID no. 9100695
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX
Connection technology signal
Cage clamp terminal, Screw terminal
Device type
Module Racks
Dimensions
260 mm x 440 mm x 130 mm
Electrical connection
4 x 4 clamps per module
Fieldbus connection technology
2 x D-SUB, 9-pin
Housing material
Aluminium, extrusion profile
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Protection class
IP20
home
Turck-Shop
Others
MT16-2G.1
In Stock
Price Group
D1
List Price
6224,80 zł
Item Total
6224,80 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support