chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-103A-G1/8-H1141-L035 | TURCK - Your Global Automation Partner
BSc, 28.02.2024:Unfortunately, this item cannot be built. Alternatively,
TP-103A-G1/8-H1141-L035
Order ID no. 9910576
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
35
Measuring range
-50...120 °C
Mounting conditions
Immersion sensor
Process connection
G 1/8″ male thread
Protection class
IP67
home
Turck-Shop
Others
TP-103A-G1/8-H1141-L035
In Stock
Price Group
D2
List Price
PLN 289.28
Item Total
PLN 289.28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support