chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-203A-CF-H1141-L050 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TP-203A-CF-H1141-L050
Order ID no. 9910645
home
Home
Loading...
Technical Data
Downloads
Detection type
medium contact
Electrical output
Resistance
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Electrical connection
Connector
Connector type
M12 x 1
Design
Temperature probe
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
50
Process connection
For compression fittings, thermowell or direct mounting
Mounting conditions
Immersion sensor
Measuring range
-50...120 °C
Protection class
IP67
In Stock
Price Group
D2
List Price
PLN 264.54
Item Total
PLN 264.54
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TP-203A-CF-H1141-L050
Contact Support