chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFD 12-3 | TURCK - Your Global Automation Partner
Industrial flange connector
FKFD 12-3
Order ID no. U-05833
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
3
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
PLN 204.46
home
Turck-Shop
Others
FKFD 12-3
Item Total
PLN 204.46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support