chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 36-20M/S1587 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 36-20M/S1587
Order ID no. U-26759
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
20
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
PLN 875.41
home
Turck-Shop
Others
RSM RKM 36-20M/S1587
Item Total
PLN 875.41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support