chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM WKM 61-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM WKM 61-5M
Order ID no. U-97287
home
Home
Loading...
Technical Data
Downloads
Current (A)
8
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
8.4
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Coupling nut/screw material B
Brass
Number of Pins
6
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
PLN 931.95
home
Turck-Shop
Others
RSM WKM 61-5M
Item Total
PLN 931.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support