chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSFD 14-PCB | TURCK - Your Global Automation Partner
Male Receptacle, 1-pin
BSFD 14-PCB
Order ID no. U0930-07
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
60
Approvals
CE, RoHS
Number of pins
14
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Special features
PCB mount
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
PLN 293.32
home
Turck-Shop
Others
BSFD 14-PCB
Item Total
PLN 293.32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support