chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
P-RSFV 40D-0.3/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
P-RSFV 40D-0.3/14.5/NPT
Order ID no. U0973-70
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Hazardous area
Design
Connection Cable
In Stock
Price Group
K3
List Price
PLN 172.66
home
Turck-Shop
Others
P-RSFV 40D-0.3/14.5/NPT
Item Total
PLN 172.66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support