chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 20-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM RKM 20-5M
Order ID no. U0975-73
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
2
Coupling nut/screw material B
Brass
Number of Pins
2
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
PLN 428.11
home
Turck-Shop
Others
RSM RKM 20-5M
Item Total
PLN 428.11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support