chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS FS 57/M12 | TURCK - Your Global Automation Partner
Wall feedthrough
FS FS 57/M12
Order ID no. U1130-51
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
RoHS
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M12 x 1
Number of Pins
5
Receptacle housing material B
Brass
Application
Signal
Design
Extension Cable
Network protocol
DeviceNet
Price Group
D1
List Price
PLN 126.72
home
Turck-Shop
Others
FS FS 57/M12
Item Total
PLN 126.72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support