chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCE10-QF5.5-RP6X2-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BCE10-QF5.5-RP6X2-0.3-PSG3M
Order ID no. 100051115
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Approvals
UL
Connector type
M8 x 1
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP65
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.05
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
575,53 zł
home
Turck-Shop
Sensors
Capacitive Sensors
BCE10-QF5.5-RP6X2-0.3-PSG3M
Item Total
575,53 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support