chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50RF-4030-LUQ | TURCK - Your Global Automation Partner
Radar Sensor
K50RF-4030-LUQ
Order ID no. 3816201
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
40° × 30°
Connector type
M12 × 1
Construction size
76 x 50 x 23.1 mm
Design
Rectangular
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PC
Max. range (mm)
5000
Operating voltage
DC
Output function
NO/NC programmable, PNP/NPN, analog output
Protection class
IP67
Switching element function
NO/NC programmable
Key Features
Electrical connection
Connector
Beam angle
40° × 30°
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
1666,51 zł
home
Turck-Shop
Sensors
Radar Sensors
K50RF-4030-LUQ
Item Total
1666,51 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support